(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Contacts - Connector Terminal, SPOX, Wire to Circuit, 2.5mm Pitch, 5149/5226 Series

Contacts - Connector Terminal, SPOX, Wire to Circuit, 2.5mm Pitch, 5149/5226 Series
  • Volume Discount

The Molex SPOX™ BMI connector is a wire-to-wire and wire-to-board connector with a rated current up to 3.0A, a pitch size of 2.54mm, and a self-aligning function. (Conforming housing: 5264)

PDF

Part Number

Configured Part Number is shown.

5263PBTL

 
Part Number
5263PBTL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable housing 5264 Applicable size AWG 22 to 28 Terminal shape Individual

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.