(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PicoBladeTM 1.25 mm Pitch, PicoBlade PCB Header, Wire-to-Board (53047)

PicoBlade<sup>TM</sup> 1.25 mm Pitch, PicoBlade PCB Header, Wire-to-Board (53047)
  • Volume Discount

A number of wire-to-circuit board and wire-to-wire optional extra Molex products are available. There are variations in the headers of both types: Surface mount type and through-hole type. Straight type (Mating housing: 51021)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53047-0210
53047-0310
53047-0410
53047-0510
53047-0610
53047-0710
53047-0810
53047-0910
53047-1010
53047-1210
53047-1310
53047-1510
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

6 Days or more

12
1 Piece(s)Available

6 Days or more

13
1 Piece(s)Available

6 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 1 Allowable Voltage(V) 125
Connection direction Straight IP Rating None Representative standards UL
Pitch(mm) 1.25 Row number 1 Mating lock Present
Terminal plating Tin Mating partner 51021

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.