(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mizu-P25TM Minituare Waterproof Connector (52266)

Mizu-P25<sup>TM</sup> Minituare Waterproof Connector (52266)
  • Volume Discount

[Features]
A compact IP67 (international protection class) Molex wire-to-wire connector with a dust and water proof structure. (Compatible terminal: 50147, Mating plug: 52213)

PDF

Part Number

Configured Part Number is shown.

52266-0211

 
Part Number
52266-0211
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 2 Application Cable connection Connection direction Straight
IP Rating None Representative standards UL / TUV Pitch(mm) 2.50
Row number 1 Panel mount None Conforming terminal 50147
Mating partner 52213

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.