(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-LockTM 2.50 mm Pitch Wire-to-Circuit Board Wafer (53517)

Mini-Lock<sup>TM</sup> 2.50 mm Pitch Wire-to-Circuit Board Wafer (53517)
  • Volume Discount

Molex types are available in both straight and right angled types. Wire-to-wire optional parts are also available. This product has a high mating workability on the fitting guide wall. (Mating housing: 51103)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53517-0210
53517-0810
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

8

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL
Pitch(mm) 2.50 Row number 1 Mating lock Present
Mating partner 51103, 50351

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.