(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Molex types are available in both straight and right angled types. Wire-to-wire optional parts are also available. This product has a high mating workability on the fitting guide wall. Straight type (Mating housings: 51102 / 51103 / 51163)
Part Number |
---|
53375-0210 |
53375-0310 |
53375-0410 |
53375-0510 |
53375-0610 |
53375-0710 |
53375-0810 |
53375-0910 |
53375-1010 |
53375-1110 |
53375-1210 |
53375-1510 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | For PCB | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Connection direction | Straight | IP Rating | None | Representative standards | UL / TUV / CSA |
Pitch(mm) | 2.50 | Row number | 1 | Mating lock | Present |
Terminal plating | Tin | Color | Natural | Mating partner | 51103, 51102, 51163 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy