(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro-LatchTM 2.00 mm Pitch Circuit Board Wafer Angle (53254)

Micro-Latch<sup>TM</sup> 2.00 mm Pitch Circuit Board Wafer Angle (53254)
  • Volume Discount

The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting. Angle type (mating housing: 51065)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53254-0270
53254-0470
53254-0570
53254-0670
53254-0770
53254-0870
53254-0970
53254-1070
53254-1270
53254-1370
53254-1570
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

6 Days or more

12
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

6 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 2 Allowable Voltage(V) 125
Connection direction Angle IP Rating None Pitch(mm) 2.00
Row number 1 Mating lock Present Terminal plating Tin
Mating partner 51065, 50212

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.