(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro-Fit 3.0 Connector (43640)

Micro-Fit 3.0 Connector (43640)
  • Volume Discount

[Features]
· Molex 3.00 mm pitch connector. Available in a variety of wire-to-wire, wire-to-board and board-to-board coupling configurations and number of pins. Maximum rated current: 5.0 A. Brand name compatible products are also available. (Compatible housing: 43645)

PDF

Part Number

Configured Part Number is shown.

43640-0500

 
Part Number
43640-0500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 5 Application Cable connection Allowable Current(A) 5
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 3.00 Row number 1 Mating lock Present
Panel mount Present Color Black Conforming terminal 43031
Mating partner 43645

Please check the type/dimensions/specifications of the part 43640-0500 in the Micro-Fit 3.0 Connector (43640) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.