(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Housing (51242)

MicroClasp® 2.0 mm Pitch Circuit Board Housing (51242)
  • Volume Discount

[Features]
A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. (Mating wafers: 57763, conforming terminal: 56134, conforming retainer: 55767.)

PDF

Part Number

Configured Part Number is shown.

51242-3000

 
Part Number
51242-3000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Number of cores 30 Application Cable connection Connection direction Straight
IP Rating None Pitch(mm) 2.00 Row number 2
Mating lock Present Panel mount None Color Natural
Conforming terminal 55767, 56134 Mating partner 55763

Please check the type/dimensions/specifications of the part 51242-3000 in the MicroClasp® 2.0 mm Pitch Circuit Board Housing (51242) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.