(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55932)

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55932)
  • Volume Discount

[Features]
A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. (Mating housing: 51382)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
55932-0430
55932-0730
55932-0830
55932-1030
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Pitch(mm) 2.00
Row number 1 Mating lock Present Terminal plating Tin
Color Natural Mating partner 51382

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.