(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KK® Interconnection System Wafer Straight Type (5045)

KK® Interconnection System  Wafer  Straight Type (5045)
  • Volume Discount

[Features]
An ever-popular Molex connector for wire-to-circuit board connections. Straight type. (Mating housing: 5051/51191)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5045-02A
5045-03A
5045-03AG
5045-04A
5045-04AG
5045-05A
5045-06A
5045-07A
5045-08A
5045-08AG
5045-09A
5045-10A
5045-11A
5045-12A
5045-13A
5045-14A
5045-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Terminal plating
1 Piece(s)Available

6 Days or more

2Tin
1 Piece(s)Available

6 Days or more

3Tin
1 Piece(s)Available

6 Days or more

3Gold
1 Piece(s)Available

6 Days or more

4Tin
1 Piece(s)Available

6 Days or more

4Gold
1 Piece(s)Available

6 Days or more

5Tin
1 Piece(s)Available

6 Days or more

6Tin
1 Piece(s)Available

6 Days or more

7Tin
1 Piece(s)Available

6 Days or more

8Tin
1 Piece(s)Available

6 Days or more

8Gold
1 Piece(s)Available

6 Days or more

9Tin
1 Piece(s)Available

6 Days or more

10Tin
1 Piece(s)Available

8 Days or more

11Tin
1 Piece(s)Available

6 Days or more

12Tin
1 Piece(s)Available

6 Days or more

13Tin
1 Piece(s)Available

6 Days or more

14Tin
1 Piece(s)Available

6 Days or more

15Tin

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL
Pitch(mm) 2.50 Row number 1 Mating lock Present
Color Natural Mating partner 51191, 5051

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.