(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

720 Series Circular Connector - M12, Snap-In

720 Series Circular Connector - M12, Snap-In
  • Volume Discount

[Features]
· A snap-in connection that disconnects if the cable is pulled forcefully and an easy-to-assemble structure offer a high level of safety. This lightweight plastic connector offers the protective performance of IP67 when connected as well as the flame-retardant performance of UL94V-0.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
99-9105-03-03
99-9106-03-03
99-9113-00-05
99-9114-00-05
99-9115-00-05
99-9116-00-05
99-9133-02-12
99-9134-02-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores
1 Piece(s)Available

8 Days or more

Male3
1 Piece(s)Available

8 Days or more

Female3
1 Piece(s)Available

8 Days or more

Male5
1 Piece(s)Available

8 Days or more

Female5
1 Piece(s)Available

8 Days or more

Male5
1 Piece(s)Available

8 Days or more

Female5
1 Piece(s)Available

8 Days or more

Male12
1 Piece(s)Available

8 Days or more

Female12

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials Number Connection direction Straight
Terminal method Solder

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.