| 5 Piece(s) | Available |
Quote
| 10 | - | - | - | - | - | - | - | - | Thermal contraction tube | - | - | -40 | +125 | - | - | - | - | For conductors with an outer diameter Φ <10 mm |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 9 | Cable connection | 5 | 50 | Crimp | Straight | - | Module adapter for D-SUB connector | 0.08 to 0.52 | 28 to 20 | - | - | - | With connector / Female insert | - | - | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 9 | Cable connection | 5 | 50 | Crimp | Straight | - | Module adapter for D-SUB connector | 0.08 to 0.52 | 28 to 20 | - | - | - | With connector / Male insert | - | - | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 1 | Cable connection | 10 | 50 | Crimp | Straight | UL / CCC / CSA | Female connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame-resistant thermoplastic resin | 1-pole + shield / Shield BUS coaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 1 | Cable connection | 10 | 50 | Crimp | Straight | UL / CCC / CSA | Male connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame-resistant thermoplastic resin | 1-pole + shield / Shield BUS coaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | - | Cable connection | - | - | - | Straight | - | Female insert | - | - | -25 | +80 | - | With USB female - female connector | - | - | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | - | Cable connection | - | - | - | Straight | - | Male insert | - | - | -25 | +80 | - | Without USB male connector | - | - | - |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 1 | Cable connection | 200 | 1000 | Crimp | Straight | - | Female insert | 16 to 70 | 6 to 2/0 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 1 | Cable connection | 200 | 1000 | Crimp | Straight | - | Male insert | 16 to 70 | 6 to 2/0 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 5 Piece(s) | Available |
Quote
| 10 | Female (socket) | 1 | Cable connection | 200 | - | Crimp | Straight | - | Female insert | 16 to 70 | 6 to 2/0 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 5 Piece(s) | Available |
Quote
| 10 | Male (plug) | 1 | Cable connection | 200 | - | Crimp | Straight | - | Male insert | 16 to 70 | 6 to 2/0 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 2 | Cable connection | 40 | 1000 | Fastening screw | Straight | UL / CSA | Female insert | 2.5 to 8 | 14 to 8 | -40 | +125 | Flame-resistant thermoplastic resin | With female contact | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 2 | Cable connection | 40 | 1000 | Fastening screw | Straight | UL / CSA | Male insert | 2.5 to 8 | 14 to 8 | -40 | +125 | Flame-resistant thermoplastic resin | With male contact | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 2 | Cable connection | 40 | 1000 | Fastening screw | Straight | UL / CSA | Male insert | 6 to 10 | 10 to 8 | -40 | +125 | Flame-resistant thermoplastic resin | With male contact | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 2 | Cable connection | 70 | 1000 | Crimp | Straight | - | Female insert | 10 to 25 | 8 to 3 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 2 | Cable connection | 70 | 1000 | Crimp | Straight | - | Male insert | 10 to 25 | 8 to 3 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | - | Cable connection | - | 50 | - | Straight | UL / CCC / CSA | Female insert | - | - | -40 | +70 | Flame-resistant thermoplastic resin | - | Compatible connectors are CCFA, CCFD0.3 to 4.0 | GOST | For x2 shield connectors and bus connectors |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | - | Cable connection | - | 50 | - | Straight | UL / CCC / CSA | Male insert | - | - | -40 | +70 | Flame-resistant thermoplastic resin | - | Compatible connectors are CCMA, CCMD0.3 to 4.0 | GOST | For x2 shield connectors and bus connectors |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 2 | Cable connection | 100 | 1000 | Crimp | Straight | UL / CUL / CCC | Female insert | 16 to 35 | 6 to 2 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | - | - | Cable connection | - | - | [Others] Insertion | Straight | UL / CCC / CSA | Insert for 2-pole | - | - | -40 | +80 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For tubes with internal diameter Φ 6.0 |
| 10 Piece(s) | Available |
15 Days or more
| 10 | Female (socket) | 3 | Cable connection | 40 | 500 | Crimp | Straight | - | Female insert | 1.5 to 10 | 16 to 8 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 3 | Cable connection | 40 | 500 | Crimp | Straight | - | Male insert | 1.5 to 10 | 16 to 8 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 3 | Cable connection | 40 | 400/690 | Crimp | Straight | UL / CSA | Female insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | Cable diameter: 5 mm max. | GOST | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 3 | Cable connection | 40 | 400/690 | Crimp | Straight | UL / CSA | Male insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | Cable diameter: 5 mm max. | GOST | For male contacts |
| 1 Piece(s) | Available |
6 Days or more
| 10 | - | 3 | Cable connection | - | - | [Others] Insertion | Straight | UL / CCC / CSA | Insert for 3-pole | - | - | -40 | +80 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For tubes with inner diameter Φ 1.6 to 4.0 |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 4 | Cable connection | - | - | - | Straight | UL / CCC / CSA | Female connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame-resistant thermoplastic resin | 4 pole + shield / Shield BUS multiaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 4 | Cable connection | - | - | - | Straight | UL / CCC / CSA | Male connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame-resistant thermoplastic resin | 4 pole + shield / Shield BUS multiaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 4 | Cable connection | 40 | 830 | Crimp | Straight | - | Female insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 4 | Cable connection | 40 | 830 | Crimp | Straight | - | Male insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 5 | Cable connection | 16 | 400 | [Others] Spring type | Straight | UL / CCC / CSA | Male insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame-resistant thermoplastic resin | With male contact | - | GL, GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 6 | Cable connection | 16 | 500 | Crimp | Straight | UL / CCC / CSA | Female insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For female contacts |
| 10 Piece(s) | Available |
50 Days or more
| 10 | Male (plug) | 6 | Cable connection | 16 | 500 | Crimp | Straight | UL / CCC / CSA | Male insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 8 | Cable connection | 5 | 50 | Crimp | Straight | UL / CCC / CSA | Female connector | 0.08 to 0.52 | 28 to 20 | -40 | +70 | Flame-resistant thermoplastic resin | 8 pole + shield / Shield BUS multiaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 8 | Cable connection | 5 | 50 | Crimp | Straight | UL / CCC / CSA | Male connector | 0.08 to 0.52 | 28 to 20 | -40 | +70 | Flame-resistant thermoplastic resin | 8 pole + shield / Shield BUS multiaxial connector | - | GOST | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 8 | Cable connection | 16 | 400 | Crimp | Straight | UL / CCC / CSA | Female insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GOST | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 8 | Cable connection | 16 | 400 | Crimp | Straight | UL / CCC / CSA | Male insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GOST | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | - | Cable connection | 10 | 50 | - | Straight | - | Female insert | 0.14 to 2.5 | 26 to 14 | - | - | - | Adapter insert 1 shield connector + 2 for auxiliary pole (10A contact) | - | - | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | - | Cable connection | 10 | 50 | - | Straight | - | Male insert | 0.14 to 2.5 | 26 to 14 | - | - | - | Adapter insert 1 shield connector + 2 for auxiliary pole (10A contact) | - | - | - |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 7 | Cable connection | 40/10 | 830 | Crimp | Straight | - | Female insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 7 | Cable connection | 40/10 | 830 | Crimp | Straight | - | Male insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Female (socket) | 12 | Cable connection | 10 | 250 | Crimp | Straight | UL / CCC / CSA | Female insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 12 | Cable connection | 10 | 250 | Crimp | Straight | UL / CCC / CSA | Male insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GL, GOST | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 17 | Cable connection | 10 | 160 | Crimp | Straight | - | Female insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 17 | Cable connection | 10 | 160 | Crimp | Straight | - | Male insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For male contacts |
| 5 Piece(s) | Available |
6 Days or more
| 10 | Male (plug) | 20 | Cable connection | 16 | 500 | Crimp | Straight | UL / CUL / CSA | Male insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | GOST | For male contacts |
| 10 Piece(s) | Available |
6 Days or more
| 10 | Female (socket) | 25 | Cable connection | 4 | 50 | Crimp | Straight | - | Female insert | 0.08 to 0.52 | 28 to 20 | -40 | +125 | Flame-resistant thermoplastic resin | - | - | - | For female contacts |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy