(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CX, high current-compatible, compound type, 80A/690V, insert
[Features]
・Compound CX compatible with high currents.
▪ Insert
Connector Shape | Square shape | Connector Series Initials | A/B/C | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Cores | 14 | Application | Cable connection | Allowable Current(A) | 40 |
Allowable Voltage(V) | 690 | Wire connection method | Crimp | Connection direction | Straight |
Representative standards | UL / CCC / CSA | Part names | Female insert | Applicable wire size (cross section)(mm2) | 1.5 to 6 |
Applicable wire size(AWG) | 16 to 10 | Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +125 |
Enclosure size(mm) | 77.27 | Material | Flame-resistant thermoplastic resin | Other standards | GL, GOST |
Application | For female contacts |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy