(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CSS spring type dual terminal insert 16A / 500V
[Features]
· Insert / spring type dual wire (two wires can be connected to a single lead)
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Cores | 6 |
---|---|---|---|---|---|
Application | Cable connection | Allowable Current(A) | 16 | Allowable Voltage(V) | 500 |
Wire connection method | Spring type | Connection direction | Straight | Representative standards | UL / CCC / CSA |
Applicable wire size (cross section)(mm2) | 0.14 to 2.5 | Applicable wire size(AWG) | 26 to 14 | Operating temperature range (min.)(℃) | -40 |
Operating temperature range (max.)(℃) | +125 | Enclosure size(mm) | 44.27 | Material | Flame-resistant thermoplastic resin |
Notes | 2 wires can be connected per electrode | Other standards | GOST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy