(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, 500V, 16A, Spring Terminals, CSH Series

Rectangular Connectors - Insert, 500V, 16A, Spring Terminals, CSH Series
  • Volume Discount

CSH, no-tool-required spring type, 16A / 500V insert

[Features]
・CSH.
・No-tool-required spring type.
▪ 16A / 500V.
▪ Insert

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSHF 06
CSHF 10
CSHF 16
CSHF 16 N
CSHF 24
CSHF 24 N
CSHM 06
CSHM 10
CSHM 16
CSHM 16 N
CSHM 24
CSHM 24 N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Part names Enclosure size
(mm)
Details
5 Piece(s)Available

6 Days or more

10Female (socket)6Female insert44.27With female contact
5 Piece(s)Available

6 Days or more

10Female (socket)10Female insert57.27With female contact
5 Piece(s)Available

6 Days or more

10Female (socket)16Female insert77.27With female contact
30 Piece(s)Available

6 Days or more

10Female (socket)32Female insert77.62No. 1 to 16 / No. 17 to 32
5 Piece(s)Available

6 Days or more

10Female (socket)24Female insert104.27With female contact
30 Piece(s)Available

6 Days or more

10Female (socket)48Female insert104.62No. 1 to 24 / No. 25 to 48
5 Piece(s)Available

6 Days or more

10Male (plug)6Male insert44.27With male contact
5 Piece(s)Available

6 Days or more

10Male (plug)10Male insert57.27With male contact
5 Piece(s)Available

6 Days or more

10Male (plug)16Male insert77.27With male contact
30 Piece(s)Available

6 Days or more

10Male (plug)32Male insert77.62No. 1 to 16 / No. 17 to 32
5 Piece(s)Available

6 Days or more

10Male (plug)24Male insert104.27With male contact
30 Piece(s)Available

6 Days or more

10Male (plug)48Male insert104.62No. 1 to 24 / No. 25 to 48

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 500 Wire connection method Spring type
Connection direction Straight Representative standards UL / CCC / CSA Applicable wire size (cross section)(mm2) 0.14 to 2.5
Applicable wire size(AWG) 26 to 14 Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125
Material Flame-resistant thermoplastic resin Notes With actuator button Other standards GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.