(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, Small Threading, High Density, CDD Series

Rectangular Connectors - Insert, Small Threading, High Density, CDD Series
  • Volume Discount

CK / CKS Small screw type / spring type, 10A / 250 V, Insert

[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CK 03 C
CKA 03 IAPS
CKAX 03 VGS
CKF 03
CKF 03 N
CKF 04
CKM 03
CKM 03 N
CKM 04
CKSF 03
CKSF 04
CKSM 03
CKSM 04
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction IP Rating Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Contact surface treatment Color Operating temperature range (max.)
(℃)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10-------PresentUL / CULCover---White+125C-TYPE---With pegs / With seal--For female inserts
10 Piece(s)Available

6 Days or more

10-------PresentUL / CULAngle bulkhead housing----+125C-TYPE-11-With zinc-plated steel lever---
10 Piece(s)Available

6 Days or more

10-------PresentUL / CULHood----+125C-TYPETop11-With stainless-steel lever---
10 Piece(s)Available

6 Days or more

10Female (socket)3Cable connection10250Fastening screwStraight-UL / CCC / CSAFemale insert0.75 to 2.518 to 14Silver-PlatedWhite+100---Flame-resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)3Cable connection10250Fastening screwStraight-UL / CCC / CSAFemale insert0.75 to 2.518 to 14Silver-PlatedBlack+100---Flame-resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)4Cable connection10250Fastening screwStraight-UL / CCC / CSAFemale insert0.75 to 2.518 to 14Silver-PlatedWhite+100---Flame-resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-
10 Piece(s)Available

8 Days or more

10Male (plug)3Cable connection10250Fastening screwStraight-UL / CCC / CSAMale insert0.75 to 2.518 to 14Silver-PlatedWhite+100---Flame-resistant thermoplastic resinWith male contact-GL, GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)3Cable connection10250Fastening screwStraight-UL / CCC / CSAMale insert0.75 to 2.518 to 14Silver-PlatedBlack+100---Flame-resistant thermoplastic resinWith male contact-GL, GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)4Cable connection10250Fastening screwStraight-UL / CCC / CSAMale insert0.75 to 2.518 to 14Silver-PlatedWhite+100---Flame-resistant thermoplastic resinWith male contact-GL, GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)3Cable connection10400[Others] Spring typeStraight-UL / CUL / CCCFemale insert0.14 to 2.526 to 14Silver-Plated-+125---Flame-resistant thermoplastic resinWith female contact-GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)4Cable connection10400[Others] Spring typeStraight-UL / CUL / CCCFemale insert0.14 to 2.526 to 14Silver-Plated-+125---Flame-resistant thermoplastic resinWith female contact-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)3Cable connection10400[Others] Spring typeStraight-UL / CUL / CCCMale insert0.14 to 2.526 to 14Silver-Plated-+125---Flame-resistant thermoplastic resinWith male contact-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)4Cable connection10400[Others] Spring typeStraight-UL / CUL / CCCMale insert0.14 to 2.526 to 14Silver-Plated-+125---Flame-resistant thermoplastic resinWith male contact-GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Operating temperature range (min.)(℃) -40
Enclosure size(mm) 21.21

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.