(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, 50/250V, 10A, Crimp Terminals, CD Series

Rectangular Connectors - Insert, 50/250V, 10A, Crimp Terminals, CD Series
  • Volume Discount

CD, general purpose crimped type, 10A / 50 - 250 V, Insert

[Features]
・CD general purpose crimped type.
・10A/50 - 250V.
▪ Insert

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDF 07
CDF 08
CDF 15
CDF 25
CDF 25 Z
CDF 40
CDF 64
CDM 07
CDM 08
CDM 15
CDM 25
CDM 25 Z
CDM 40
CDM 64
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Allowable Voltage
(V)
Part names Color Enclosure size
(mm)
Details Application
10 Piece(s)Available

6 Days or more

10Female (socket)7250Female insertGray21.21-For female contacts
10 Piece(s)Available

6 Days or more

10Female (socket)850Female insert-21.21-For female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)15250Female insert-49.16-For female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)25250Female insert-66.16-For female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)50250Female insert-66.40 No. ZA1 to ZC9 / No. A1 to C9 -
5 Piece(s)Available

6 Days or more

10Female (socket)40250Female insert-77.27-For female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)64250Female insert-104.27-For female contacts
10 Piece(s)Available

6 Days or more

10Male (plug)7250Male insertGray21.21-For male contacts
10 Piece(s)Available

6 Days or more

10Male (plug)850Male insert-21.21-For male contacts
5 Piece(s)Available

8 Days or more

-Male (plug)15250Male insert-49.16-For male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)25250Male insert-66.16-For male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)50250Male insert-66.40 No. ZA1 to ZC9 / No. A1 to C9 -
5 Piece(s)Available

6 Days or more

10Male (plug)40250Male insert-77.27-For male contacts
5 Piece(s)Available

36 Days or more

-Male (plug)64250Male insert-104.27-For male contacts

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 10 Wire connection method Crimp Connection direction Straight
Representative standards UL / CCC / CSA Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125
Material Flame-resistant thermoplastic resin Notes Contacts sold separately Other standards GL, GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.