(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Crimp, 70A (Part Numbers)

Contacts - Crimp, 70A
  • Volume Discount

70 A, crimp contact

[Features]
•70 A silver-plated crimp contacts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CX7FA 16
CX7FA 25
CX7MA 10
CX7MA 16
CX7MA 25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
16 Piece(s)Available

6 Days or more

10Female (socket)166 to 5
16 Piece(s)Available

6 Days or more

10Female (socket)254 to 3
16 Piece(s)Available

13 Days or more

10Male (plug)108 to 7
16 Piece(s)Available

6 Days or more

10Male (plug)166 to 5
16 Piece(s)Available

6 Days or more

10Male (plug)254 to 3

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 70
Allowable Voltage(V) 1000 Wire connection method Crimp Part names Silver plated crimp contact
Surface treatment (material) Silver-Plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.