(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - Ethernet, Industrial-Grade for Profibus-DP Network Application (Part Numbers)

LAN & Network Cables - Ethernet, Industrial-Grade for Profibus-DP Network Application
  • Volume Discount

Specialized cable developed for PROFIBUS-DP network communication.

[Features]
· Supports high-speed transmission at 12 Mbps to fully utilize the performance of PROFIBUS-DP.
· Also supports PROFIBUS-FMS.
· Has excellent noise suppression due to the use of aluminum foil laminated PET tape and high-density braided double shield, for stable transmission quality in communication applications.
· Lead-free vinyl compound with superior flexibility and oil and heat resistance is used for the sheath.
· Sheath color is purple (RAL4001) as standard.
· Provided with length marks to facilitate easy length control of each cable set.

Part Number

Configured Part Number is shown.

Part Number
PFNC-22AWG-1P-1
PFNC-22AWG-1P-2
PFNC-22AWG-1P-3
PFNC-22AWG-1P-4
PFNC-22AWG-1P-5
PFNC-22AWG-1P-6
PFNC-22AWG-1P-7
PFNC-22AWG-1P-8
PFNC-22AWG-1P-9
PFNC-22AWG-1P-10
PFNC-22AWG-1P-11
PFNC-22AWG-1P-12
PFNC-22AWG-1P-13
PFNC-22AWG-1P-14
PFNC-22AWG-1P-15
PFNC-22AWG-1P-16
PFNC-22AWG-1P-17
PFNC-22AWG-1P-18
PFNC-22AWG-1P-19
PFNC-22AWG-1P-20
PFNC-22AWG-1P-21
PFNC-22AWG-1P-22
PFNC-22AWG-1P-23
PFNC-22AWG-1P-24
PFNC-22AWG-1P-25
PFNC-22AWG-1P-26
PFNC-22AWG-1P-27
PFNC-22AWG-1P-28
PFNC-22AWG-1P-29
PFNC-22AWG-1P-30
PFNC-22AWG-1P-31
PFNC-22AWG-1P-32
PFNC-22AWG-1P-33
PFNC-22AWG-1P-34
PFNC-22AWG-1P-35
PFNC-22AWG-1P-36
PFNC-22AWG-1P-37
PFNC-22AWG-1P-38
PFNC-22AWG-1P-39
PFNC-22AWG-1P-40
PFNC-22AWG-1P-41
PFNC-22AWG-1P-42
PFNC-22AWG-1P-43
PFNC-22AWG-1P-44
PFNC-22AWG-1P-45
PFNC-22AWG-1P-46
PFNC-22AWG-1P-47
PFNC-22AWG-1P-48
PFNC-22AWG-1P-49
PFNC-22AWG-1P-50
PFNC-22AWG-1P-51
PFNC-22AWG-1P-52
PFNC-22AWG-1P-53
PFNC-22AWG-1P-54
PFNC-22AWG-1P-55
PFNC-22AWG-1P-56
PFNC-22AWG-1P-57
PFNC-22AWG-1P-58
PFNC-22AWG-1P-59
PFNC-22AWG-1P-60
PFNC-22AWG-1P-61
PFNC-22AWG-1P-62
PFNC-22AWG-1P-63
PFNC-22AWG-1P-64
PFNC-22AWG-1P-65
PFNC-22AWG-1P-66
PFNC-22AWG-1P-67
PFNC-22AWG-1P-68
PFNC-22AWG-1P-69
PFNC-22AWG-1P-70
PFNC-22AWG-1P-71
PFNC-22AWG-1P-72
PFNC-22AWG-1P-73
PFNC-22AWG-1P-74
PFNC-22AWG-1P-75
PFNC-22AWG-1P-76
PFNC-22AWG-1P-77
PFNC-22AWG-1P-78
PFNC-22AWG-1P-79
PFNC-22AWG-1P-80
PFNC-22AWG-1P-81
PFNC-22AWG-1P-82
PFNC-22AWG-1P-83
PFNC-22AWG-1P-84
PFNC-22AWG-1P-85
PFNC-22AWG-1P-86
PFNC-22AWG-1P-87
PFNC-22AWG-1P-88
PFNC-22AWG-1P-89
PFNC-22AWG-1P-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
Length(detail)
(m)
1 Piece(s)Available

8 Days or more

1 to 91
1 Piece(s)Available

8 Days or more

1 to 92
1 Piece(s)Available

8 Days or more

1 to 93
1 Piece(s)Available

8 Days or more

1 to 94
1 Piece(s)Available

8 Days or more

1 to 95
1 Piece(s)Available

8 Days or more

1 to 96
1 Piece(s)Available

8 Days or more

1 to 97
1 Piece(s)Available

8 Days or more

1 to 98
1 Piece(s)Available

8 Days or more

1 to 99
1 Piece(s)Available

8 Days or more

10 to 1910
1 Piece(s)Available

8 Days or more

10 to 1911
1 Piece(s)Available

8 Days or more

10 to 1912
1 Piece(s)Available

8 Days or more

10 to 1913
1 Piece(s)Available

8 Days or more

10 to 1914
1 Piece(s)Available

8 Days or more

10 to 1915
1 Piece(s)Available

8 Days or more

10 to 1916
1 Piece(s)Available

8 Days or more

10 to 1917
1 Piece(s)Available

8 Days or more

10 to 1918
1 Piece(s)Available

8 Days or more

10 to 1919
1 Piece(s)Available

8 Days or more

20 to 2920
1 Piece(s)Available

8 Days or more

20 to 2921
1 Piece(s)Available

8 Days or more

20 to 2922
1 Piece(s)Available

8 Days or more

20 to 2923
1 Piece(s)Available

8 Days or more

20 to 2924
1 Piece(s)Available

8 Days or more

20 to 2925
1 Piece(s)Available

8 Days or more

20 to 2926
1 Piece(s)Available

8 Days or more

20 to 2927
1 Piece(s)Available

8 Days or more

20 to 2928
1 Piece(s)Available

8 Days or more

20 to 2929
1 Piece(s)Available

8 Days or more

30 to 3930
1 Piece(s)Available

8 Days or more

30 to 3931
1 Piece(s)Available

8 Days or more

30 to 3932
1 Piece(s)Available

8 Days or more

30 to 3933
1 Piece(s)Available

8 Days or more

30 to 3934
1 Piece(s)Available

8 Days or more

30 to 3935
1 Piece(s)Available

8 Days or more

30 to 3936
1 Piece(s)Available

8 Days or more

30 to 3937
1 Piece(s)Available

8 Days or more

30 to 3938
1 Piece(s)Available

8 Days or more

30 to 3939
1 Piece(s)Available

8 Days or more

40 to 4940
1 Piece(s)Available

8 Days or more

40 to 4941
1 Piece(s)Available

8 Days or more

40 to 4942
1 Piece(s)Available

8 Days or more

40 to 4943
1 Piece(s)Available

8 Days or more

40 to 4944
1 Piece(s)Available

8 Days or more

40 to 4945
1 Piece(s)Available

8 Days or more

40 to 4946
1 Piece(s)Available

8 Days or more

40 to 4947
1 Piece(s)Available

8 Days or more

40 to 4948
1 Piece(s)Available

8 Days or more

40 to 4949
1 Piece(s)Available

8 Days or more

50 to 5950
1 Piece(s)Available

8 Days or more

50 to 5951
1 Piece(s)Available

8 Days or more

50 to 5952
1 Piece(s)Available

8 Days or more

50 to 5953
1 Piece(s)Available

8 Days or more

50 to 5954
1 Piece(s)Available

8 Days or more

50 to 5955
1 Piece(s)Available

8 Days or more

50 to 5956
1 Piece(s)Available

8 Days or more

50 to 5957
1 Piece(s)Available

8 Days or more

50 to 5958
1 Piece(s)Available

8 Days or more

50 to 5959
1 Piece(s)Available

8 Days or more

60 to 6960
1 Piece(s)Available

8 Days or more

60 to 6961
1 Piece(s)Available

8 Days or more

60 to 6962
1 Piece(s)Available

8 Days or more

60 to 6963
1 Piece(s)Available

8 Days or more

60 to 6964
1 Piece(s)Available

8 Days or more

60 to 6965
1 Piece(s)Available

8 Days or more

60 to 6966
1 Piece(s)Available

8 Days or more

60 to 6967
1 Piece(s)Available

8 Days or more

60 to 6968
1 Piece(s)Available

8 Days or more

60 to 6969
1 Piece(s)Available

8 Days or more

70 to 7970
1 Piece(s)Available

8 Days or more

70 to 7971
1 Piece(s)Available

8 Days or more

70 to 7972
1 Piece(s)Available

8 Days or more

70 to 7973
1 Piece(s)Available

8 Days or more

70 to 7974
1 Piece(s)Available

8 Days or more

70 to 7975
1 Piece(s)Available

8 Days or more

70 to 7976
1 Piece(s)Available

8 Days or more

70 to 7977
1 Piece(s)Available

8 Days or more

70 to 7978
1 Piece(s)Available

8 Days or more

70 to 7979
1 Piece(s)Available

8 Days or more

80 to 8980
1 Piece(s)Available

8 Days or more

80 to 8981
1 Piece(s)Available

8 Days or more

80 to 8982
1 Piece(s)Available

8 Days or more

80 to 8983
1 Piece(s)Available

8 Days or more

80 to 8984
1 Piece(s)Available

8 Days or more

80 to 8985
1 Piece(s)Available

8 Days or more

80 to 8986
1 Piece(s)Available

8 Days or more

80 to 8987
1 Piece(s)Available

8 Days or more

80 to 8988
1 Piece(s)Available

8 Days or more

80 to 8989
1 Piece(s)Available

8 Days or more

90 to 9990

Loading...

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard PROFIBUS Cable Conductor Stranded Wire Conductor Size AWG22(0.32sq)
No. of Cores 1 Pair (1P) Cable Outer Diameter(mm) 8.0 to 8.9 Color Purple
Cable Feature Oil-Resistant / Heat-Resistant Sheath Material PVC Internal conductor outer diameter(mm) 0.65
Insulation body color Green/Red Outer diameter(detail)(mm) 8 Ground wire None
Other properties Flexibility/noise resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.