(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - Multi-Link System

Cable Glands - Multi-Link System
  • Volume Discount

This is a cable gland (main body) that enables multiple linked cables to be mounted in a narrow space.

Part Number

Configured Part Number is shown.

Part Number
KDL2-10
KDL16-2
KDL16-4
KDL24-3
KDL24-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Operating temperature range
(℃)
Applicable wire diameter
(mm)
Applicable bushing
1 Piece(s)Available

8 Days or more

Φ5~16-20 to 100Φ 3 to Φ16For small holesx10
1 Piece(s)Available

8 Days or more

Φ16~18-20 to 80Φ 16 to Φ 222 for large hole
1 Piece(s)Available

8 Days or more

Φ5~16-20 to 80Φ 3 to Φ16For small holes × 4
1 Piece(s)Available

8 Days or more

ø16 to 18 (Large Bore), 5 to 16 (Small Bore)-20 to 80Φ 16to Φ22 (large hole), Φ 3 to Φ16 (small hole)2 for large hole, 1 for small hole
1 Piece(s)Available

8 Days or more

Φ5~16-20 to 100Φ 3 to Φ16For small holesx5

Loading...

  1. 1

Basic Information

Shape Multiple Type (Square) Material Resin Color Black
Protection Function (Environmental Resistance) Waterproof Type Cable Gland Material (Main body) Includes nylon 66 rubber gasket with 25% glass fibers\

Additional Products in this Category

Tech Support