(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal F-Mall End. (Part Numbers)

Metal F-Mall End.
  • Volume Discount

[Features]
· To block the end of the cable protector.
· Can also be used to block holes through walls.
· One-touch installation.

Part Number

Configured Part Number is shown.

MFME03

Part Number
MFME03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model (MFM*) S type Color White Width W (mm) 17.3
Height H(mm) 10.8 Length L(mm) 40.0 Application Terminal closed
Material Steel Plate

Additional Products in this Category

Tech Support