(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Corner Outlets with Surge Protector

Side Corner Outlets with Surge Protector
  • Volume Discount

[Features]
ELPA power strip - rated: AC 125 V 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white with anti-surge function

Part Number

Configured Part Number is shown.

A-361SB(W)

Part Number
A-361SB(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Functions Tracking prevention / Surge Protection Color White Rated current(A) 15
Rated voltage(V) 125

Please check the type/dimensions/specifications of the part A-361SB(W) in the Side Corner Outlets with Surge Protector series.

Additional Products in this Category

Tech Support