(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Strip, Multiple Outlets, 3P 7 Outlets 2M (Part Numbers)

Power Strip, Multiple Outlets, 3P 7 Outlets 2M
  • Volume Discount

[Features]
ELPA standard 125V 15A. Total: up to 1,500 W. Number of outlets: 7. Cord length: for 2 meter 3P plugs.

Part Number

Configured Part Number is shown.

WBN-S7203B(G)

Part Number
WBN-S7203B(G)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 7
Switch Type Batch concentration type Cable length(m) 2 Functions Tracking prevention / Surge Protection
Color Ash Rated current(A) 15 Rated voltage(V) 125

Please check the type/dimensions/specifications of the part WBN-S7203B(G) in the Power Strip, Multiple Outlets, 3P 7 Outlets 2M series.

Additional Products in this Category

Tech Support