(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire-to-Wire Plug Housings with 2.50-mm Pitch (51198)

Wire-to-Wire Plug Housings with 2.50-mm Pitch (51198)
  • Volume Discount

[Features]
•Housing 51103 for Molex fittings; can fit Mini-Locks.
· Number of leads: 2 to 15 leads.
•Housing lance.
•Includes flanges for panel mounting.
•Panel thickness: 0.8 - 2.0 mm compatible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51198-0200
51198-0300
51198-0500
51198-0800
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

6 Days or more

8

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Representative standards UL / TUV / CSA Pitch(mm) 2.50
Row number 1 Panel mount Present Color Natural
Conforming terminal 50837 Mating partner 51103 Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.