(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Accessory, Socket for YL Connector【4,000 Pieces Per Package】

Contacts - Accessory, Socket for YL Connector
  • Volume Discount

Uses a housing lance method to fix the contact to the housing. For relay connection.

PDF

Part Number

Configured Part Number is shown.

BYF-01T-P0.5A

 
Part Number
BYF-01T-P0.5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector series initials Y and Z Y and Z YL Applicable pin/contact Female (socket)
Allowable Current(A) AC/DC10 Allowable Voltage(V) AC/DC300 Wire connection method Crimp
IP Rating None Representative standards UL / TUV / CSA Specifications Individual
Applicable wire range(AWG) #26 to 20 Wire coating outer diameter(mm) 1.3 to 2.5 Material/surface treatment Phosphor bronze/tin plating (reflow treatment)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.