(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Push-button switch for snap-in.
[Features]
· Small and highly designed push button switch.
[Applications]
· Variable applications.
Part Number
Configured Part Number is shown.
DS-663-C-R-W-S-K-R
Type | Non-illumination type push-button | Shape | Circular | Contact configuration (pushbutton) | SPST |
---|---|---|---|---|---|
Terminal shape | Solder terminal | Mounting hole | Φ 15 | Push button operation | Lock free |
Button color | Red | Ampacity @ 125 VAC(A) | 1 | Switch characteristics | OFF-(ON) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy