(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twisted Pair Instrumentation Cable (Part Numbers)

Twisted Pair Instrumentation Cable
  • Volume Discount

Twisted pair Instrumentation cable TKVVBS series

[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.

PDF

Part Number

Configured Part Number is shown.

TKVVBS-0.2SQ-12P-18

 
Part Number
TKVVBS-0.2SQ-12P-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated voltage Representative standards Ground wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

8 Days or more

180.2242412P9.7[Others] 150VUL / CSA(c-UL)[Others] Drain wire7/0.180.541.04

Loading...

  1. 1

Basic Information

Shield Present Sheath Characteristic Oil resistance / Heat resistance Sheath Color Gray
Sheath Material PVC Insulation body materials PVC Insulation body color See the catalog

Please check the type/dimensions/specifications of the part TKVVBS-0.2SQ-12P-18 in the Twisted Pair Instrumentation Cable series.

Products like this...

Part Number
TKVVBS-0.2SQ-10P-11
TKVVBS-0.2SQ-10P-12
TKVVBS-0.2SQ-10P-13
TKVVBS-0.2SQ-12P-19
TKVVBS-0.2SQ-12P-2
TKVVBS-0.2SQ-12P-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated voltage Representative standards Ground wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

8 Days or more

110.2242010P9.2[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04
1 Piece(s)Available

8 Days or more

120.2242010P9.2[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04
1 Piece(s)Available

8 Days or more

130.2242010P9.2[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04
1 Piece(s)Available

8 Days or more

190.2242412P9.7[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04
1 Piece(s)Available

8 Days or more

20.2242412P9.7[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04
1 Piece(s)Available

8 Days or more

200.2242412P9.7[Others] 150VCSA(c-UL) / UL[Others] Drain wire7/0.180.541.04

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.