(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

300 V Low-Flex Power Automation Cable - PVC Sheath, UL/CSA, MRC3 Series

300 V Low-Flex Power Automation Cable - PVC Sheath, UL/CSA, MRC3 Series
  • Volume Discount

UL2464 cable for movable power supply, 300V UL/CSA listed, MRC3 series

[Features]
▪ Cable for movable parts which complies with UL standards and CSA standards.
· May be used primarily as cabling for wiring contained inside electronic equipment.
· Features excellent flexibility and oil resistance

Part Number

Configured Part Number is shown.

Part Number
MRC3-AWG16-2-1
MRC3-AWG16-2-2
MRC3-AWG16-2-3
MRC3-AWG16-2-4
MRC3-AWG16-2-5
MRC3-AWG16-2-6
MRC3-AWG16-2-7
MRC3-AWG16-2-8
MRC3-AWG16-2-9
MRC3-AWG16-2-10
MRC3-AWG16-2-11
MRC3-AWG16-2-12
MRC3-AWG16-2-13
MRC3-AWG16-2-14
MRC3-AWG16-2-15
MRC3-AWG16-2-16
MRC3-AWG16-2-17
MRC3-AWG16-2-18
MRC3-AWG16-2-19
MRC3-AWG16-2-20
MRC3-AWG16-2-21
MRC3-AWG16-2-22
MRC3-AWG16-2-23
MRC3-AWG16-2-24
MRC3-AWG16-2-25
MRC3-AWG16-2-26
MRC3-AWG16-2-27
MRC3-AWG16-2-28
MRC3-AWG16-2-29
MRC3-AWG16-2-30
MRC3-AWG16-2-31
MRC3-AWG16-2-32
MRC3-AWG16-2-33
MRC3-AWG16-2-34
MRC3-AWG16-2-35
MRC3-AWG16-2-36
MRC3-AWG16-2-37
MRC3-AWG16-2-38
MRC3-AWG16-2-39
MRC3-AWG16-2-40
MRC3-AWG16-2-41
MRC3-AWG16-2-42
MRC3-AWG16-2-43
MRC3-AWG16-2-44
MRC3-AWG16-2-45
MRC3-AWG16-2-46
MRC3-AWG16-2-47
MRC3-AWG16-2-48
MRC3-AWG16-2-49
MRC3-AWG16-2-50
MRC3-AWG16-2-51
MRC3-AWG16-2-52
MRC3-AWG16-2-53
MRC3-AWG16-2-54
MRC3-AWG16-2-55
MRC3-AWG16-2-56
MRC3-AWG16-2-57
MRC3-AWG16-2-58
MRC3-AWG16-2-59
MRC3-AWG16-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

11.71627.3None
1 Piece(s)Available

8 Days or more

21.71627.3None
1 Piece(s)Available

8 Days or more

31.71627.3None
1 Piece(s)Available

8 Days or more

41.71627.3None
1 Piece(s)Available

8 Days or more

51.71627.3None
1 Piece(s)Available

8 Days or more

61.71627.3None
1 Piece(s)Available

8 Days or more

71.71627.3None
1 Piece(s)Available

8 Days or more

81.71627.3None
1 Piece(s)Available

8 Days or more

91.71627.3None
1 Piece(s)Available

8 Days or more

101.71627.3None
1 Piece(s)Available

8 Days or more

111.71627.3None
1 Piece(s)Available

8 Days or more

121.71627.3None
1 Piece(s)Available

8 Days or more

131.71627.3None
1 Piece(s)Available

8 Days or more

141.71627.3None
1 Piece(s)Available

8 Days or more

151.71627.3None
1 Piece(s)Available

8 Days or more

161.71627.3None
1 Piece(s)Available

8 Days or more

171.71627.3None
1 Piece(s)Available

8 Days or more

181.71627.3None
1 Piece(s)Available

8 Days or more

191.71627.3None
1 Piece(s)Available

8 Days or more

201.71627.3None
1 Piece(s)Available

8 Days or more

211.71627.3None
1 Piece(s)Available

8 Days or more

221.71627.3None
1 Piece(s)Available

8 Days or more

231.71627.3None
1 Piece(s)Available

8 Days or more

241.71627.3None
1 Piece(s)Available

8 Days or more

251.71627.3None
1 Piece(s)Available

8 Days or more

261.71627.3None
1 Piece(s)Available

8 Days or more

271.71627.3None
1 Piece(s)Available

8 Days or more

281.71627.3None
1 Piece(s)Available

8 Days or more

291.71627.3None
1 Piece(s)Available

8 Days or more

301.71627.3None
1 Piece(s)Available

8 Days or more

311.71627.3None
1 Piece(s)Available

8 Days or more

321.71627.3None
1 Piece(s)Available

8 Days or more

331.71627.3None
1 Piece(s)Available

8 Days or more

341.71627.3None
1 Piece(s)Available

8 Days or more

351.71627.3None
1 Piece(s)Available

8 Days or more

361.71627.3None
1 Piece(s)Available

8 Days or more

371.71627.3None
1 Piece(s)Available

8 Days or more

381.71627.3None
1 Piece(s)Available

8 Days or more

391.71627.3None
1 Piece(s)Available

8 Days or more

401.71627.3None
1 Piece(s)Available

8 Days or more

411.71627.3None
1 Piece(s)Available

8 Days or more

421.71627.3None
1 Piece(s)Available

8 Days or more

431.71627.3None
1 Piece(s)Available

8 Days or more

441.71627.3None
1 Piece(s)Available

8 Days or more

451.71627.3None
1 Piece(s)Available

8 Days or more

461.71627.3None
1 Piece(s)Available

8 Days or more

471.71627.3None
1 Piece(s)Available

8 Days or more

481.71627.3None
1 Piece(s)Available

8 Days or more

491.71627.3None
1 Piece(s)Available

8 Days or more

501.71627.3None
1 Piece(s)Available

8 Days or more

511.71627.3None
1 Piece(s)Available

8 Days or more

521.71627.3None
1 Piece(s)Available

8 Days or more

531.71627.3None
1 Piece(s)Available

8 Days or more

541.71627.3None
1 Piece(s)Available

8 Days or more

551.71627.3None
1 Piece(s)Available

8 Days or more

561.71627.3None
1 Piece(s)Available

8 Days or more

571.71627.3None
1 Piece(s)Available

8 Days or more

581.71627.3None
1 Piece(s)Available

8 Days or more

591.71627.3None
1 Piece(s)Available

8 Days or more

601.71627.3None

Loading...

Basic Information

Rated voltage 300V Shield None Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal Dual use Other properties Earthquake resistance, right/left bend tolerance, flexibility, bend tolerance, cable carrier test

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.