(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UL2464 Shielded 600 V Flex Power Cable

UL2464 Shielded 600 V Flex Power Cable
  • Volume Discount

MRC6 series, with UL 2501 movable power supply cable, rated to 600 V, with a UL/CSA-certified shield.

[Features]
▪ A cable for movable parts which complies with UL and CSA standards
▪ Primarily for use cabling inside and between equipment
▪ Excellent flexibility and oil resistance

Part Number

Configured Part Number is shown.

Part Number
MRC6SB-AWG16-2-1
MRC6SB-AWG16-2-2
MRC6SB-AWG16-2-3
MRC6SB-AWG16-2-4
MRC6SB-AWG16-2-5
MRC6SB-AWG16-2-6
MRC6SB-AWG16-2-7
MRC6SB-AWG16-2-8
MRC6SB-AWG16-2-9
MRC6SB-AWG16-2-10
MRC6SB-AWG16-2-11
MRC6SB-AWG16-2-12
MRC6SB-AWG16-2-13
MRC6SB-AWG16-2-14
MRC6SB-AWG16-2-15
MRC6SB-AWG16-2-16
MRC6SB-AWG16-2-17
MRC6SB-AWG16-2-18
MRC6SB-AWG16-2-19
MRC6SB-AWG16-2-20
MRC6SB-AWG16-2-21
MRC6SB-AWG16-2-22
MRC6SB-AWG16-2-23
MRC6SB-AWG16-2-24
MRC6SB-AWG16-2-25
MRC6SB-AWG16-2-26
MRC6SB-AWG16-2-27
MRC6SB-AWG16-2-28
MRC6SB-AWG16-2-29
MRC6SB-AWG16-2-30
MRC6SB-AWG16-2-31
MRC6SB-AWG16-2-32
MRC6SB-AWG16-2-33
MRC6SB-AWG16-2-34
MRC6SB-AWG16-2-35
MRC6SB-AWG16-2-36
MRC6SB-AWG16-2-37
MRC6SB-AWG16-2-38
MRC6SB-AWG16-2-39
MRC6SB-AWG16-2-40
MRC6SB-AWG16-2-41
MRC6SB-AWG16-2-42
MRC6SB-AWG16-2-43
MRC6SB-AWG16-2-44
MRC6SB-AWG16-2-45
MRC6SB-AWG16-2-46
MRC6SB-AWG16-2-47
MRC6SB-AWG16-2-48
MRC6SB-AWG16-2-49
MRC6SB-AWG16-2-50
MRC6SB-AWG16-2-51
MRC6SB-AWG16-2-52
MRC6SB-AWG16-2-53
MRC6SB-AWG16-2-54
MRC6SB-AWG16-2-55
MRC6SB-AWG16-2-56
MRC6SB-AWG16-2-57
MRC6SB-AWG16-2-58
MRC6SB-AWG16-2-59
MRC6SB-AWG16-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

11.2516210.9None
1 Piece(s)Available

8 Days or more

21.2516210.9None
1 Piece(s)Available

8 Days or more

31.2516210.9None
1 Piece(s)Available

8 Days or more

41.2516210.9None
1 Piece(s)Available

8 Days or more

51.2516210.9None
1 Piece(s)Available

8 Days or more

61.2516210.9None
1 Piece(s)Available

8 Days or more

71.2516210.9None
1 Piece(s)Available

8 Days or more

81.2516210.9None
1 Piece(s)Available

8 Days or more

91.2516210.9None
1 Piece(s)Available

8 Days or more

101.2516210.9None
1 Piece(s)Available

8 Days or more

111.2516210.9None
1 Piece(s)Available

8 Days or more

121.2516210.9None
1 Piece(s)Available

8 Days or more

131.2516210.9None
1 Piece(s)Available

8 Days or more

141.2516210.9None
1 Piece(s)Available

8 Days or more

151.2516210.9None
1 Piece(s)Available

8 Days or more

161.2516210.9None
1 Piece(s)Available

8 Days or more

171.2516210.9None
1 Piece(s)Available

8 Days or more

181.2516210.9None
1 Piece(s)Available

8 Days or more

191.2516210.9None
1 Piece(s)Available

8 Days or more

201.2516210.9None
1 Piece(s)Available

8 Days or more

211.2516210.9None
1 Piece(s)Available

8 Days or more

221.2516210.9None
1 Piece(s)Available

8 Days or more

231.2516210.9None
1 Piece(s)Available

8 Days or more

241.2516210.9None
1 Piece(s)Available

8 Days or more

251.2516210.9None
1 Piece(s)Available

8 Days or more

261.2516210.9None
1 Piece(s)Available

8 Days or more

271.2516210.9None
1 Piece(s)Available

8 Days or more

281.2516210.9None
1 Piece(s)Available

8 Days or more

291.2516210.9None
1 Piece(s)Available

8 Days or more

301.2516210.9None
1 Piece(s)Available

8 Days or more

311.2516210.9None
1 Piece(s)Available

8 Days or more

321.2516210.9None
1 Piece(s)Available

8 Days or more

331.2516210.9None
1 Piece(s)Available

8 Days or more

341.2516210.9None
1 Piece(s)Available

8 Days or more

351.2516210.9None
1 Piece(s)Available

8 Days or more

361.2516210.9None
1 Piece(s)Available

8 Days or more

371.2516210.9None
1 Piece(s)Available

8 Days or more

381.2516210.9None
1 Piece(s)Available

8 Days or more

391.2516210.9None
1 Piece(s)Available

8 Days or more

401.2516210.9None
1 Piece(s)Available

8 Days or more

411.2516210.9None
1 Piece(s)Available

8 Days or more

421.2516210.9None
1 Piece(s)Available

8 Days or more

431.2516210.9None
1 Piece(s)Available

8 Days or more

441.2516210.9None
1 Piece(s)Available

8 Days or more

451.2516210.9None
1 Piece(s)Available

8 Days or more

461.2516210.9None
1 Piece(s)Available

8 Days or more

471.2516210.9None
1 Piece(s)Available

8 Days or more

481.2516210.9None
1 Piece(s)Available

8 Days or more

491.2516210.9None
1 Piece(s)Available

8 Days or more

501.2516210.9None
1 Piece(s)Available

8 Days or more

511.2516210.9None
1 Piece(s)Available

8 Days or more

521.2516210.9None
1 Piece(s)Available

8 Days or more

531.2516210.9None
1 Piece(s)Available

8 Days or more

541.2516210.9None
1 Piece(s)Available

8 Days or more

551.2516210.9None
1 Piece(s)Available

8 Days or more

561.2516210.9None
1 Piece(s)Available

8 Days or more

571.2516210.9None
1 Piece(s)Available

8 Days or more

581.2516210.9None
1 Piece(s)Available

8 Days or more

591.2516210.9None
1 Piece(s)Available

8 Days or more

601.2516210.9None

Loading...

Basic Information

Rated voltage 600V Shield Present Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal Dual use Other properties Earthquake resistance, right/left bend tolerance, flexibility, bend tolerance, cable carrier test, noise resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.