(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Signal Flex Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, MRCSB Series

Signal Flex Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, MRCSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

30V UL/CSA listed shielded signal cable for mobile applications, MRC series

[Features]
UL/CSA listed twisted pair cable for mobile applications.
· Used as a cable for transferring signals within electronic equipment.
· Has excellent flexibility and oil resistance.

Part Number

Configured Part Number is shown.

Part Number
MRCSB-AWG20-2-1
MRCSB-AWG20-2-2
MRCSB-AWG20-2-3
MRCSB-AWG20-2-4
MRCSB-AWG20-2-5
MRCSB-AWG20-2-6
MRCSB-AWG20-2-7
MRCSB-AWG20-2-8
MRCSB-AWG20-2-9
MRCSB-AWG20-2-10
MRCSB-AWG20-2-11
MRCSB-AWG20-2-12
MRCSB-AWG20-2-13
MRCSB-AWG20-2-14
MRCSB-AWG20-2-15
MRCSB-AWG20-2-16
MRCSB-AWG20-2-17
MRCSB-AWG20-2-18
MRCSB-AWG20-2-19
MRCSB-AWG20-2-20
MRCSB-AWG20-2-21
MRCSB-AWG20-2-22
MRCSB-AWG20-2-23
MRCSB-AWG20-2-24
MRCSB-AWG20-2-25
MRCSB-AWG20-2-26
MRCSB-AWG20-2-27
MRCSB-AWG20-2-28
MRCSB-AWG20-2-29
MRCSB-AWG20-2-30
MRCSB-AWG20-2-31
MRCSB-AWG20-2-32
MRCSB-AWG20-2-33
MRCSB-AWG20-2-34
MRCSB-AWG20-2-35
MRCSB-AWG20-2-36
MRCSB-AWG20-2-37
MRCSB-AWG20-2-38
MRCSB-AWG20-2-39
MRCSB-AWG20-2-40
MRCSB-AWG20-2-41
MRCSB-AWG20-2-42
MRCSB-AWG20-2-43
MRCSB-AWG20-2-44
MRCSB-AWG20-2-45
MRCSB-AWG20-2-46
MRCSB-AWG20-2-47
MRCSB-AWG20-2-48
MRCSB-AWG20-2-49
MRCSB-AWG20-2-50
MRCSB-AWG20-2-51
MRCSB-AWG20-2-52
MRCSB-AWG20-2-53
MRCSB-AWG20-2-54
MRCSB-AWG20-2-55
MRCSB-AWG20-2-56
MRCSB-AWG20-2-57
MRCSB-AWG20-2-58
MRCSB-AWG20-2-59
MRCSB-AWG20-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.52021P5.9
1 Piece(s)Available

8 Days or more

20.52021P5.9
1 Piece(s)Available

8 Days or more

30.52021P5.9
1 Piece(s)Available

8 Days or more

40.52021P5.9
1 Piece(s)Available

8 Days or more

50.52021P5.9
1 Piece(s)Available

8 Days or more

60.52021P5.9
1 Piece(s)Available

8 Days or more

70.52021P5.9
1 Piece(s)Available

8 Days or more

80.52021P5.9
1 Piece(s)Available

8 Days or more

90.52021P5.9
1 Piece(s)Available

8 Days or more

100.52021P5.9
1 Piece(s)Available

8 Days or more

110.52021P5.9
1 Piece(s)Available

8 Days or more

120.52021P5.9
1 Piece(s)Available

8 Days or more

130.52021P5.9
1 Piece(s)Available

8 Days or more

140.52021P5.9
1 Piece(s)Available

8 Days or more

150.52021P5.9
1 Piece(s)Available

8 Days or more

160.52021P5.9
1 Piece(s)Available

8 Days or more

170.52021P5.9
1 Piece(s)Available

8 Days or more

180.52021P5.9
1 Piece(s)Available

8 Days or more

190.52021P5.9
1 Piece(s)Available

8 Days or more

200.52021P5.9
1 Piece(s)Available

8 Days or more

210.52021P5.9
1 Piece(s)Available

8 Days or more

220.52021P5.9
1 Piece(s)Available

8 Days or more

230.52021P5.9
1 Piece(s)Available

8 Days or more

240.52021P5.9
1 Piece(s)Available

8 Days or more

250.52021P5.9
1 Piece(s)Available

8 Days or more

260.52021P5.9
1 Piece(s)Available

8 Days or more

270.52021P5.9
1 Piece(s)Available

8 Days or more

280.52021P5.9
1 Piece(s)Available

8 Days or more

290.52021P5.9
1 Piece(s)Available

8 Days or more

300.52021P5.9
1 Piece(s)Available

8 Days or more

310.52021P5.9
1 Piece(s)Available

8 Days or more

320.52021P5.9
1 Piece(s)Available

8 Days or more

330.52021P5.9
1 Piece(s)Available

8 Days or more

340.52021P5.9
1 Piece(s)Available

8 Days or more

350.52021P5.9
1 Piece(s)Available

8 Days or more

360.52021P5.9
1 Piece(s)Available

8 Days or more

370.52021P5.9
1 Piece(s)Available

8 Days or more

380.52021P5.9
1 Piece(s)Available

8 Days or more

390.52021P5.9
1 Piece(s)Available

8 Days or more

400.52021P5.9
1 Piece(s)Available

8 Days or more

410.52021P5.9
1 Piece(s)Available

8 Days or more

420.52021P5.9
1 Piece(s)Available

8 Days or more

430.52021P5.9
1 Piece(s)Available

8 Days or more

440.52021P5.9
1 Piece(s)Available

8 Days or more

450.52021P5.9
1 Piece(s)Available

8 Days or more

460.52021P5.9
1 Piece(s)Available

8 Days or more

470.52021P5.9
1 Piece(s)Available

8 Days or more

480.52021P5.9
1 Piece(s)Available

8 Days or more

490.52021P5.9
1 Piece(s)Available

8 Days or more

500.52021P5.9
1 Piece(s)Available

8 Days or more

510.52021P5.9
1 Piece(s)Available

8 Days or more

520.52021P5.9
1 Piece(s)Available

8 Days or more

530.52021P5.9
1 Piece(s)Available

8 Days or more

540.52021P5.9
1 Piece(s)Available

8 Days or more

550.52021P5.9
1 Piece(s)Available

8 Days or more

560.52021P5.9
1 Piece(s)Available

8 Days or more

570.52021P5.9
1 Piece(s)Available

8 Days or more

580.52021P5.9
1 Piece(s)Available

8 Days or more

590.52021P5.9
1 Piece(s)Available

8 Days or more

600.52021P5.9

Loading...

Basic Information

Rated voltage Low current circuits Shield Present Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials PVC Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.