(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-shrinkable tube (white).【10 Pieces Per Package】

Heat-shrinkable tube (white).
  • Volume Discount

Colored (white) heat shrinkable tube that is compliant with Ul224 and CSAC22.2 standards.

[Features]
· Eco series flame retardant and flexible thermoplastic shrinkable tube with a shrinkage ratio of 2:1.
▪ This product is compliant with UL224 and CSAC22.2 standards.
· Engraved characters cannot be easily erased.
· Widely used in a variety of fields such as electronic equipment, communications, automobiles, etc.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SZF2-1.5W
SZF2-2.5W
SZF2-3.5W
SZF2-5.0W
SZF2-7.0W
SZF2-10.0W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.50.33

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.50.44

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.50.44

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050.56

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1070.56

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10100.56

Loading...

  1. 1

Basic Information

Shrinkage factor 2:1 to less than 3:1 Material Polyolefin Color White
Flame retardant Present Adhesive None Tube length(mm) 1000
Representative standards UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.