(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connection Adapters - Coaxial Relay Compatible

Connection Adapters - Coaxial Relay Compatible
  • Volume Discount

[Features]
· The TMA (SMA) series of small super-high frequency coaxial connectors provides stable transmission at up to 18 GHz DC.
· An adapter extends the same type of coaxial harness.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNC323-BA
TMA9045-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClassification Attachment Method Connector type 1 Connector type 2 Allowable Voltage
(V)
Protection function (environmentally resistant) Impedance
(Ω)
1 Piece(s)Available

8 Days or more

10BNCBayonet LockBNC jackBNC insulated bulk jack500None50
1 Piece(s)Available

8 Days or more

10SMAThread LockTest SMA plugSMA jack---

Loading...

  1. 1

Basic Information

Application Relay (Homogeneous Connection) Impedance 50 Shape Straight

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.