(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R03 Series Connector Dust Proof Cap (R03-CR6)

R03 Series Connector Dust Proof Cap R03-CR6
  • Volume Discount

Anti-dust cap to prevent contamination with foreign matter, and protect the connection part. Special dust proof cap for small screw-type connector "R03 series".

PDF

Part Number

Configured Part Number is shown.

R03-CR6

 
Part Number
R03-CR6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
1 Piece(s)Available

8 Days or more

106 ~ 8

Loading...

  1. 1

Basic Information

Compatible Connector Circular Connector Chain/Wire Yes Material Metal
Color Other Protection Function (Environmental Resistance) Other Specifications For panel mount
Type Dustproof cap for R03

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.