(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

PRC03 Series One Touch Lock Type Connector

PRC03 Series One Touch Lock Type Connector
  • Volume Discount

Tajimi PRC03 Series Connectors are Push-Pull connectors that have been uniquely designed and are popular in the industrial and measurement industries. Easily detachable and will not be loosened by vibrations and shocks. PRC03 series connectors are registered as a standard model of Japanese Non-destructive Testing Association.

[Features]
•Number of Pins: 2, 3, 4, 5 and 7
•Shell Material: Zinc Alloy
•Shell Finish: Nickel
•Contact Material: Copper Alloy
•Contact Finish: Gold over Nickel
•Termination: Solder

* PRC03 series is only available in Insert Size 10

PDF

Part Number
PRC03-12A10-2AF10.5
PRC03-12A10-2AM10.5
PRC03-12A10-3AF10.5
PRC03-12A10-3AM10.5
PRC03-12A10-4F10.5
PRC03-12A10-4M10.5
PRC03-12A10-5F10.5
PRC03-12A10-5M10.5
PRC03-12A10-7F10.5
PRC03-12A10-7M10.5
PRC03-21A10-2AF
PRC03-21A10-2AM
PRC03-21A10-3AF
PRC03-21A10-3AM
PRC03-21A10-4F
PRC03-21A10-4M
PRC03-21A10-5F
PRC03-21A10-5M
PRC03-21A10-7F
PRC03-21A10-7M
PRC03-23A10-2AF
PRC03-23A10-2AM
PRC03-23A10-3AF
PRC03-23A10-3AM
PRC03-23A10-4F
PRC03-23A10-4M
PRC03-23A10-5F
PRC03-23A10-5M
PRC03-23A10-7F
PRC03-23A10-7M
PRC03-32A10-2AF10.5
PRC03-32A10-2AM10.5
PRC03-32A10-3AF10.5
PRC03-32A10-3AM10.5
PRC03-32A10-4F10.5
PRC03-32A10-4M10.5
PRC03-32A10-5F10.5
PRC03-32A10-5M10.5
PRC03-32A10-7F10.5
PRC03-32A10-7M10.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Type Notice: Voltage DC Notice: Voltage AC
1 Piece(s)Available

8 Days or more

10Female (socket)2Cable-to-cable10600Straight plug840V600V
1 Piece(s)Available

8 Days or more

10Male (plug)2Cable-to-cable10600Straight plug840V600V
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-cable10350Straight plug504V350V
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-cable10350Straight plug504V350V
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-cable5400Straight plug560V400V
1 Piece(s)Available

8 Days or more

10Male (plug)4Cable-to-cable5400Straight plug560V400V
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-cable5350Straight plug490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-cable5350Straight plug490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-cable5350Straight plug490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-cable5350Straight plug490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)2Cable-to-panel mount10600Flange-Type Panel Mount Receptacle840V600V
1 Piece(s)Available

8 Days or more

10Male (plug)2Cable-to-panel mount10600Flange-Type Panel Mount Receptacle840V600V
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-panel mount10350Flange-Type Panel Mount Receptacle504V350V
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-panel mount10350Flange-Type Panel Mount Receptacle504V350V
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-panel mount5400Flange-Type Panel Mount Receptacle560V400V
1 Piece(s)Available

8 Days or more

10Male (plug)4Cable-to-panel mount5400Flange-Type Panel Mount Receptacle560V400V
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-panel mount5350Flange-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-panel mount5350Flange-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-panel mount5350Flange-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-panel mount5350Flange-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)2Cable-to-panel mount10600Bulkhead-Type Panel Mount Receptacle840V600V
1 Piece(s)Available

8 Days or more

10Male (plug)2Cable-to-panel mount10600Bulkhead-Type Panel Mount Receptacle840V600V
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-panel mount10350Bulkhead-Type Panel Mount Receptacle504V350V
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-panel mount10350Bulkhead-Type Panel Mount Receptacle504V350V
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-panel mount5400Bulkhead-Type Panel Mount Receptacle560V400V
1 Piece(s)Available

8 Days or more

10Male (plug)4Cable-to-panel mount5400Bulkhead-Type Panel Mount Receptacle560V400V
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-panel mount5350Bulkhead-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-panel mount5350Bulkhead-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-panel mount5350Bulkhead-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-panel mount5350Bulkhead-Type Panel Mount Receptacle490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)2Cable-to-cable10600Relay adapter840V600V
1 Piece(s)Available

8 Days or more

10Male (plug)2Cable-to-cable10600Relay adapter840V600V
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-cable10350Relay adapter504V350V
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-cable10350Relay adapter504V350V
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-cable5400Relay adapter560V400V
1 Piece(s)Available

8 Days or more

10Male (plug)4Cable-to-cable5400Relay adapter560V400V
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-cable5350Relay adapter490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-cable5350Relay adapter490V350V
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-cable5350Relay adapter490V350V
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-cable5350Relay adapter490V350V

Loading...

  1. 1
 

Basic Information

Connector shape Circular Type Connector series initials P Q R P Q R PRC03
Wire connection method Solder Connection direction Straight IP Rating None
Removal method One-touch

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.