(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC05 Series Connector Dust Proof Cap (Part Numbers)

PRC05 Series Connector Dust Proof Cap
  • Volume Discount

Anti-dust cap to prevent contamination with foreign matter, and protect the connection part. Special dust proof cap for easily detachable push-pull one-touch connector "PR05 series".

PDF

Part Number

Configured Part Number is shown.

PRC05-6RC

 
Part Number
PRC05-6RC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Compatible Connector Circular Connector Chain/Wire N/A Material Resin
Color Other Protection Function (Environmental Resistance) Other Specifications For panel mount
Number of cores(Core) 2 / 3 / 5 Type Dustproof cap for PRC05

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.