(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free tie release type【100 Pieces Per Package】

Free tie release type
  • Volume Discount

Attaching and removing is made easy and repeated use is supported.

[Features]
· Can be repeatedly used and removal is simple for reuse.
· Suitable for packaging that protects against dryness, humidity, dust and dirt.
· The FF100 is available in four colors, red, blue, yellow, and green, making it possible to differentiate by color.
· Can be used as-is with work gloves

Part Number

Configured Part Number is shown.

Part Number
SG-FF200
SG-FF200W
SG-FF250
SG-FF250W
SG-FF275
SG-FF275W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Color Environment resistance Operating temperature range

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 43200Semi-transparent--40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 43200BlackWeather-resistant / Heat-resistant-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 59250Semi-transparent--40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 59250BlackWeather-resistant / Heat-resistant-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 68275Semi-transparent--40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10.0 to 68275BlackWeather-resistant / Heat-resistant-40℃ to 105℃

Loading...

  1. 1

Basic Information

Width(mm) 7.8 Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2
Special function/application Re-bandable (Includes Velcro Tape) Representative standards UL Loop tensile strength(N) 500

Additional Products in this Category

Tech Support