(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Tie Wide Type【50 Pieces Per Package】 (Part Numbers)

Standard Tie Wide Type
  • Volume Discount

This definitive cable tie product line-up includes a variety of colors.

[Features]
· The increased width makes this product optimal for applications that require strong tightening force.
· The tensile strength of the loop is more than 1.5x the level of the standard type (600 N/60 kgf).
· Because this product is wider, it protects easily damaged bundled items.

Part Number

Configured Part Number is shown.

Part Number
SG-H200W
SG-H250
SG-H300
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Color Environment resistance Operating temperature range

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5.0 to 50200BlackWeather-resistant / Heat-resistant-40℃ to 105℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 66250Semi-transparent--40℃ to 85℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 82300Semi-transparent--40℃ to 85℃

Loading...

  1. 1

Basic Information

Width(mm) 8.7 Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2
Representative standards UL Loop tensile strength(N) 600

Additional Products in this Category

Tech Support