(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Manual Seal, Elbow-Body, Water-Resistant, Nylon 66, UL94 V-2【10 Pieces Per Package】

Cable Glands - Manual Seal, Elbow-Body, Water-Resistant, Nylon 66, UL94 V-2
  • Volume Discount

Complete waterproofing IP68 elbow type colgate connection gland that combines with NGN tubes

[Features]
· A perfect seal completely blocks out external water, oil, and dust protecting internal precision parts.
· For various machinery equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communications equipment, instrumentation, display devices, various plants, and general electrical facilities, etc.
· The main unit is inserted in the mounting hole, tightened from behind using a lock nut, or secured by twisting the main unit in a screw hole on the housing side.
After removing seal nut and after moving towards the corrugated tube, push the rubber seal to the corrugated tube.

Part Number

Configured Part Number is shown.

Part Number
N-FGW21-E-15B
N-FGW21-E-18B
N-FGW26-E-26B
N-FGW26-E-28B
N-FGW33-E-34B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Screw size Mounting hole diameter
(mm)
Screw length
(mm)
Ground main body minimum inner diameter
(mm)
Tube maximum diameter
(Φ mm)
Conforming AVC corrugate

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G 1/221.4 to 21.9121416(NGN-12B) 3/8"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G 1/221.4 to 21.9121418.3(NGN-14B) 3/8"

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 3/4"G 3/426.9 to 27.4152026.5(NGN-22B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 3/4"G 3/426.9 to 27.4152028.5(NGN-23B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1"G133.8 to 34.4152534.5(NGN-28B) 1"

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Screw Standard G (PF) Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof Representative Standard CE
Type Cable Gland Color Black Conforming standards CE
Main body material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Additional Products in this Category

Tech Support