(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A perfect seal type, IP68 standard super gland.
[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.
Part Number |
---|
MG16A-10G |
Loading...
Shape | Integrated Type | Material | Resin | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Type | Cable Gland | Conforming standards | UL-C&US/CE | Main body material | 66 nylon (UL94 V-2) |
IP grade | IP68/5 atmospheric pressure |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy