(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】 (Part Numbers)

Cable Glands - Manual Seal, Nylon 66, UL94 V-2
  • Volume Discount

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number

Configured Part Number is shown.

FGA33-25G

Part Number
FGA33-25G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

8 Days or more

10Φ25~18G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 125 to 18Gray33.8 to 34.41542/4225Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part FGA33-25G in the Cable Glands - Manual Seal, Nylon 66, UL94 V-2 series.

Products like this...

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
FGA33S-16B
FGA33S-16G
FGA33S-18B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

6 Days or more

10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A-type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ16~12G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1"A-type-G(PF) 116 to 12Black33.8 to 34.41242/3319Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

-Φ16~12G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1"A-type-G(PF) 116 to 12Gray33.8 to 34.41242/3319Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ18~14G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1"A-type-G(PF) 118 to 14Black33.8 to 34.41242/3319Chemical resistance/heat resistance/weather resistance

Additional Products in this Category

Tech Support