(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Heat-Resistant, IP68 Standard, Nylon 46 (Part Numbers)

Cable Glands - Heat-Resistant, IP68 Standard, Nylon 46
  • Volume Discount

Super Gland IP68 standard heat resistant to 150℃, offering perfect sealing effects

[Features]
Effective in high temperature atmospheres such as furnaces, heating peripherals, and automobile engine rooms.
Optimal for wire outlets of small motors, sensors, detection heads, measurement equipment, and for outlets in narrow spaces.
· Perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
· Lock nut is not included in the NPA Series.

Part Number

Configured Part Number is shown.

MG12A-05GN-SH

Part Number
MG12A-05GN-SH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Screw type Screw size Adaptive wire size
(mm)
Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
1 Piece(s)Available

8 Days or more

10Φ5.3~3M12×1.5Long leg typeM12 X 1.55.3 to 312.4 to 12.8918/197.8

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Other Protection Function (Environmental Resistance) Other Representative Standard CE
Type Cable Gland Seal shape A-type Color Green
Conforming standards CE Main body material 46 nylon IP grade IP68/5 atmospheric pressure
Features Heat-resistant

Please check the type/dimensions/specifications of the part MG12A-05GN-SH in the Cable Glands - Heat-Resistant, IP68 Standard, Nylon 46 series.

Products like this...

Part Number
MG12A-08GN-SH
MG16A-10GN-ST-SH
MG20A-14GN-ST-SH
MG20AM-11GN-SH
MG25A-18GN-ST-SH
MG32A-25GN-ST-SH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Screw type Screw size Adaptive wire size
(mm)
Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
1 Piece(s)Available

8 Days or more

10Φ7.8~4.5M12×1.5Long leg typeM12 X 1.57.8 to 4.512.4 to 12.8918/197.8
1 Piece(s)Available

8 Days or more

10Φ10~6M16×1.5Short leg typeM16 X 1.510 to 616.4 to 16.81022/2210.5
1 Piece(s)Available

8 Days or more

10Φ14~9M20×1.5Short leg typeM20 X 1.514 to 920.5 to 211027/2714
1 Piece(s)Available

8 Days or more

10Φ12~7M20×1.5Long leg typeM20 X 1.512 to 720.5 to 211524/2412.5
1 Piece(s)Available

8 Days or more

10Φ18~14M25×1.5Short leg typeM25 X 1.518 to 1425.5 to 261033/3319
1 Piece(s)Available

8 Days or more

10Φ25~18M32×1.5Short leg typeM32 X 1.525 to 1832.6 to 33.21141/4225

Additional Products in this Category

Tech Support