(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A super gland with IP68 standard flex measures for a perfect seal effect.
[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.
Part Number |
---|
MG25A-P-16G |
Loading...
Shape | Flexible Corrugate Type | Material | Resin | Protection Function (Environmental Resistance) | Waterproof |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL | Type | Cable Gland | Seal shape | A-type |
Conforming standards | UL-C&US/CE | Main body material | 66 nylon (UL94 V-2) | IP grade | IP68/5 atmospheric pressure |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy