(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2【1-10 Pieces Per Package】 (Part Numbers)

Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2
  • Volume Discount

A super gland with IP68 standard flex measures for a perfect seal effect.

[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.

Part Number

Configured Part Number is shown.

MG12A-P-08B

Part Number
MG12A-P-08B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
1 Piece(s)Available

Same day

Stock

-Φ7.8~4.5Metric ThreadBlackM12×1.5Long leg typeM12 X 1.57.8 to 4.5Black12.4 to 12.8918/197.8

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard CE / UL / CUL Type Cable Gland Seal shape A-type
Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG12A-P-08B in the Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2 series.

Products like this...

Part Number
FGA17-P-10G
FGA21L-P-10B
FGA21L-P-10G
MG12A-P-08G
MG16A-P-10G
MG20A-P-10B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ10~6G (PF) ThreadGreyG(PF) 3/8"-G(PF) 3/810 to 6Gray17 to 17.41022/2210.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ10~6G (PF) ThreadBlackG(PF) 1/2"-G(PF) 1/210 to 6Black21.4 to 21.91027/2713.5

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ10~6G (PF) ThreadGreyG(PF) 1/2"-G(PF) 1/210 to 6Gray21.4 to 21.91027/2713.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ7.8~4.5Metric ThreadGreyM12×1.5Long leg typeM12 X 1.57.8 to 4.5Gray12.4 to 12.8918/197.8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ10~6Metric ThreadGreyM16×1.5Long leg typeM16 X 1.510 to 6Gray16.4 to 16.81522/2210.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ10~6Metric ThreadBlackM20×1.5Long leg typeM20 X 1.510 to 6Black20.5 to 211527/2713.5

Additional Products in this Category

Tech Support