(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Foot Switch

Round Foot Switch
  • Volume Discount

•Compatible protection cover: SCL-S/SCH-S
•Rated: AC250V/6A
•Contact Operation: Momentary
•Operating Method (n): 11.7
•Built-in Switch: V shape micro switch

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFU-1-2R.B
SFU-1B
SFU-1B(M)
SFU-1BL
SFU-1G
SFU-1GR
SFU-1R
SFU-1R(M)
SFU-1Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Pattern Contact configuration Color Applicable protection cover
1 Piece(s)Available

16 Days or more

Double type1cx2Red/Black-
1 Piece(s)Available

8 Days or more

360° type1cBlackSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

360° type1cBlack-
1 Piece(s)Available

8 Days or more

360° type1cBlueSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

360° type1cGreenSCL-S/SCH-S
1 Piece(s)Available

16 Days or more

360° type1cAshSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

360° type1cRedSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

360° type1cRed-
1 Piece(s)Available

16 Days or more

360° type1cYellowSCL-S/SCH-S

Loading...

  1. 1

Basic Information

Material ABS Resin / EVA Resin Motion Momentary Waterproof Function Yes
Rated AC250V/6A Contact operation Momentary Operating method(N) 11.7
Built-in switch V shape micro switch Protective structure IP50 Main body: cover materials ABS resin/ethylene-vinyl acetate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.