(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

KPEV-SBT Series

KPEV-SBT Series
  • Volume Discount

A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.

[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.

Part Number

Configured Part Number is shown.

Part Number
KPEV-SBT 1PX0.3SQ-1
KPEV-SBT 1PX0.3SQ-2
KPEV-SBT 1PX0.3SQ-3
KPEV-SBT 1PX0.3SQ-4
KPEV-SBT 1PX0.3SQ-5
KPEV-SBT 1PX0.3SQ-6
KPEV-SBT 1PX0.3SQ-7
KPEV-SBT 1PX0.3SQ-8
KPEV-SBT 1PX0.3SQ-9
KPEV-SBT 1PX0.3SQ-10
KPEV-SBT 1PX0.3SQ-11
KPEV-SBT 1PX0.3SQ-12
KPEV-SBT 1PX0.3SQ-13
KPEV-SBT 1PX0.3SQ-14
KPEV-SBT 1PX0.3SQ-15
KPEV-SBT 1PX0.3SQ-16
KPEV-SBT 1PX0.3SQ-17
KPEV-SBT 1PX0.3SQ-18
KPEV-SBT 1PX0.3SQ-19
KPEV-SBT 1PX0.3SQ-20
KPEV-SBT 1PX0.3SQ-21
KPEV-SBT 1PX0.3SQ-22
KPEV-SBT 1PX0.3SQ-23
KPEV-SBT 1PX0.3SQ-24
KPEV-SBT 1PX0.3SQ-25
KPEV-SBT 1PX0.3SQ-26
KPEV-SBT 1PX0.3SQ-27
KPEV-SBT 1PX0.3SQ-28
KPEV-SBT 1PX0.3SQ-29
KPEV-SBT 1PX0.3SQ-30
KPEV-SBT 1PX0.3SQ-31
KPEV-SBT 1PX0.3SQ-32
KPEV-SBT 1PX0.3SQ-33
KPEV-SBT 1PX0.3SQ-34
KPEV-SBT 1PX0.3SQ-35
KPEV-SBT 1PX0.3SQ-36
KPEV-SBT 1PX0.3SQ-37
KPEV-SBT 1PX0.3SQ-38
KPEV-SBT 1PX0.3SQ-39
KPEV-SBT 1PX0.3SQ-40
KPEV-SBT 1PX0.3SQ-41
KPEV-SBT 1PX0.3SQ-42
KPEV-SBT 1PX0.3SQ-43
KPEV-SBT 1PX0.3SQ-44
KPEV-SBT 1PX0.3SQ-45
KPEV-SBT 1PX0.3SQ-46
KPEV-SBT 1PX0.3SQ-47
KPEV-SBT 1PX0.3SQ-48
KPEV-SBT 1PX0.3SQ-49
KPEV-SBT 1PX0.3SQ-50
KPEV-SBT 1PX0.3SQ-51
KPEV-SBT 1PX0.3SQ-52
KPEV-SBT 1PX0.3SQ-53
KPEV-SBT 1PX0.3SQ-54
KPEV-SBT 1PX0.3SQ-55
KPEV-SBT 1PX0.3SQ-56
KPEV-SBT 1PX0.3SQ-57
KPEV-SBT 1PX0.3SQ-58
KPEV-SBT 1PX0.3SQ-59
KPEV-SBT 1PX0.3SQ-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

11 Days or more

1010.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1020.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1030.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1040.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1050.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1060.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1070.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1080.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

1090.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10100.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10110.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10120.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10130.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10140.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10150.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10160.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10170.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10180.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10190.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10200.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10210.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10220.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10230.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10240.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10250.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10260.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10270.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10280.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10290.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10300.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10310.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10320.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10330.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10340.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10350.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10360.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10370.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10380.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10390.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10400.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10410.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10420.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10430.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10440.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10450.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10460.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10470.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10480.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10490.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10500.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10510.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10520.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10530.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10540.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10550.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10560.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10570.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10580.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10590.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10600.32221P5.712/0.18TA0.71.3

Loading...

Basic Information

Rated voltage 60V Shield Present Sheath Color Black
Ground wire Drain wire Insulation body materials Non-lead vinyl

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.