(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Connection Adapters - Coaxial, Double-Ended

Connection Adapters - Coaxial, Double-Ended
  • Volume Discount

Conversion connector.

[Features]
•Conversion connector for joining connectors of different types.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNCP-MJ
BNCP-RCAJ
BNCP-SMAJ
RCAP-BNCJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment body Surface treatment central contact Voltage standing wave ratio Dimension (vertical)
(mm)
Dimension (width)
(mm)
Depth
(mm)
Connector conversion
10 Piece(s)Available

10 Days or more

-NiAu-191936.5BNC plug - M jack
1 Piece(s)Available

8 Days or more

10NiNi-14.514.527.5BNC plug - RCA jack
10 Piece(s)Available

9 Days or more

10Ni/AuAu1.2 max. (DC to 2GHz)--30.6BNC plug - SMA Jack
1 Piece(s)Available

8 Days or more

10NiNi-121237RCA plug - BNC jack

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.