(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connection Adapters - Conveters for Various Ends

Connection Adapters - Conveters for Various Ends
  • Volume Discount

[Features]
•Conversion adapter can be used to connect connectors of different series to each other.
•Each adapter has coupling sites for two or more connectors, and their properties conform to each coupled connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNC-A-JJ-CF
BNC-A-JJ-NI-CF
BNC-A-JJ-NICAU-CF
BNC-AB-JJ-CF
BNC-AB-JJ-NI-CF
N-A-JJ-CF
N-PA-JJ-CF
NJ-BNCJ-CF
TNC-PA-JJ-D1-CF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Features Surface treatment Dimensions (W×H×D)
(mm)
1 Piece(s)Available

8 Days or more

10BNC to BNC conversion-External conductor: Ag/central contact: Ag(D)34
1 Piece(s)Available

8 Days or more

10BNC to BNC conversion-External conductor: Ni/central contact: Ag17.5 x 17.5 x 34
1 Piece(s)Available

8 Days or more

10BNC to BNC conversion-External conductor: Ni/central contact: Au(D)34
1 Piece(s)Available

8 Days or more

10BNC to BNC conversionPanel thickness: 1.5 to 3.6 mmExternal conductor: Ag/central contact: Ag(W)17.4 x (D)34
1 Piece(s)Available

75 Days or more

-BNC to BNC conversionPanel thickness: 1.5 to 3.6 mmExternal conductor: Ni/central contact: Ag(W)17.4 x (D)34
10 Piece(s)

75 Days or more

-N to N conversion-External conductor: Ag/central contact: Ag(D)44.4
1 Piece(s)Available

8 Days or more

10N to N conversion-External conductor: Ag/central contact: Ag25.4 x 25.4 x 44.5
10 Piece(s)Available

75 Days or more

-Convert from N to BNC-External conductor: Ag/central contact: Ag17.2 x 17.2 x 34.7
1 Piece(s)Available

6 Days or more

10TNC to TNC conversion-External conductor: Ni/central contact: Ag17.5 x 17.5 x 34

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.