(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

27DP Series - SMB Type Coaxial Connectors

27DP Series - SMB Type Coaxial Connectors
  • Volume Discount

Connectors are made to be compliant with the SMB type defined in MIL-PRF-39012. Can be used for miniaturization and increasing the density of communications equipment

[Features]
•The 27DP series correspond to connectors made to be compliant with the SMB (Sub-Miniature Type B) type defined in MIL-PRF-39012.
· A 50 Ω connector for fine cabling that enables miniaturization and increased density of communications equipment.
•The coupling mechanism is push-on, and cables are mounted by crimping or soldering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
27DP-BJ-1.5DW-CR1-CF
27DP-LR-PC-1-CF
27DP-SP-2.5DHQS-CR1-CF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Product classification Cable used Crimping tool Dimensions (WxHxD)
(mm)
1 Piece(s)Available

8 Days or more

10Female (socket)Cable connectionCrimpStraightBulkhead jack connector crimp type1.5D-QEWCR-H-11567.9 x 7.9 x 19.4
1 Piece(s)Available

8 Days or more

10Female (socket)For PCB-AngleReceptacle connector--5.7 x 9.9 x 12
10 Piece(s)Available

16 Days or more

10Male (plug)Cable connectionCrimpStraightPlug connector crimp type2.5D-HQ/SUPERCR-H-11636 x 6 x 18.2

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials Number Number 27DP
Resistance(Ω) 50 Body (material) Copper alloy External conductor (processed) Ni plating
Contact (material/processing) Copper alloy/Au plating Usage frequency(GHz) DC to 3 Locking method Push-on

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.