(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Connector N-Type Series

Coaxial Connector N-Type Series
  • Volume Discount

[Features]
· N-type connectors are medium-sized screw-on connectors that are used in an extensive range of communication devices.
· In particular, stainless steel connectors are also available for use in devices that require weatherproofing, such as the base stations of communication systems.
· There is a type with nominal impedance of 50 Ω and one with 75 Ω, but they are not mutually interchangeable.

Part Number

Configured Part Number is shown.

020-0262

Part Number
020-0262
Part NumberMinimum order quantityVolume DiscountDays to Ship
500 Piece(s)Available

35 Days or more

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials MNO MNO N
Applicable pin/contact Male Number of cores 1 Application For cables
Rated voltage(V) 500 Wire connection method Tightening Connection direction Straight plug
IP Rating None Resistance(Ω) 50 Applicable cable 5D-2W
Removal method Screw type Frequency range(GHz) 0 to 11 Quantity of units ordered(Piece) 500

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.