(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

FV/V Series Crimp Terminal - Ring, Insulated【100-1,000 Pieces Per Package】

FV/V Series Crimp Terminal - Ring, Insulated
  • Volume Discount

General purpose round, or ring shaped, insulated crimp terminal used to connect electric wires to equipment while eliminating the need for wire folding. The vinyl/nylon insulation provides excellent corrosion resistance while maximizing strong electrical conductivity between the terminal and wire.

[Features]
・Available in straight or expanded(F-type) pipe and bare crimp terminal combinations with insulation.
・Excellent resistance to cold, heat, flame, and oil media.
・JIS (JQ0608003), UL (E74917), and CSA (LR66230) standard certified.
・Compatible with wire between 10 to 28 AWG.
・Can be used with 600V PSE VCT cable.
・Red, blue or yellow color variations available.
・Utilizes unique JST oxygen free copper material that is treated with electric tin plating for strong corrosion resistance.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FV1.25-3(RBA1.25-3)
FV2-3
FV2-M5
FV2-MS3
FV2-P3.5
FV2-S3
FV2-S3.3
FV5.5-3
FV5.5-5(RBA5.5-5)
FV5.5-S3
FV5.5-S3.3
FV5.5-S4
V1.25-3(RAA1.25-3)
V1.25-4(RAA1.25-4)
V2-3
V2-4(RAA2-4)
V2-5(RAA2-5)
V2-6(RAA2-6)
V2-M3(RAA2-3.5)
V2-MS3
V2-S3.3
V5.5-3
V5.5-4(RAA5.5-4)
V5.5-5(RAA5.5-5)
V5.5-6(RAA5.5-6)
V5.5-8(RAA5.5-8)
V5.5-S3
V5.5-S4
V5.5-S5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Representative standards Insulation coating internal diameter
(mm)
Terminal width (B)
(mm)
Mounting hole diameter (φd2)
(mm)

1,000 Pieces Per Package

1 Pack(s)

8 Days or more

15.7#22 to 16RedUL / JIS / CSA4.05.53.2

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

21#12 to 10BlueUL / CSA4.58.53.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

21#16 to 14BlueUL / CSA4.58.55.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

17.4#16 to 14BlueUL / CSA4.55.53.2

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

20.2#16 to 14BlueUL / CSA4.57.03.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

16.5#16 to 14BlueUL / CSA4.56.43.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

16.5#16 to 14BlueUL / CSA4.56.43.2

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

26.5#12 to 10YellowUL / CSA6.89.53.2

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

26.5#12 to 10YellowUL / JIS / CSA6.89.55.3

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

23#12 to 10YellowUL / CSA6.87.23.7

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

23#12 to 10YellowUL / CSA6.87.23.2

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

23#12 to 10YellowUL / CSA6.87.24.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

15.7#22 to 16RedUL / JIS / CSA3.25.53.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20#22 to 16RedUL / JIS / CSA3.28.04.3

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

21#16 to 14BlueUL / CSA3.98.53.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

21#16 to 14BlueUL / JIS / CSA3.98.54.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

21#16 to 14BlueUL / JIS / CSA0.89.55.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

26#16 to 14BlueUL / JIS / CSA3.9126.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

18.6#16 to 14BlueUL / JIS / CSA3.96.63.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

17.4#16 to 14BlueUL / CSA3.95.53.2

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

16.5#16 to 14BlueUL / CSA3.96.43.2

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

26.5#12 to 10YellowUL / CSA5.49.53.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

26.5#12 to 10YellowUL / JIS / CSA5.49.54.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

26.5#12 to 10YellowUL / JIS / CSA5.49.55.3

500 Pieces Per Package

1 Pack(s)

8 Days or more

32.5#12 to 10YellowUL / JIS / CSA5.4126.4

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

34.7#12 to 10YellowUL / JIS / CSA5.415.08.4

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

23#12 to 10YellowUL / CSA5.47.23.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

23#12 to 10YellowUL / CSA5.47.24.3

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

29.1#12 to 10YellowUL / CSA5.413.25.3

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Circular Type Insulation material Vinyl

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.